Challenging environments require reliable temperature transmitters. In hazardous areas or in critical applications that don't allow any leeway, the processes must be as safe as possible. Because all downtime must be avoided and efficient plant operation must be guaranteed. To meet these challenges, we have developed the new, and state-of-the-art, T38 temperature transmitter.
A perfect temperature transmitter, in practice, must meet numerous requirements:
The good news: The T38 makes it possible.
Reliability is everything when it comes to process monitoring. The T38 is at home, even in challenging industries and critical applications.
Flexibly customise the T38
Various case options, mounting variants and a simple and versatile configuration enable individual adaptation to on-site requirements.
Save valuable time
Extremely simple installation and quick configuration accelerate integration into your system environment. Demand-based maintenance can be planned highly efficiently thanks to advanced monitoring functions.
Ensure maximum safety
As a redundant system, the temperature transmitter complies with Safety Integration Level (SIL) 3. True drift detection also ensures trouble-free operation and provides real-time data.
Thanks to six sensor connection terminals, you have the maximum combination of input sensors that can be connected with just one transmitter. The connection is made in seconds thanks to the easily accessible terminals.
The WIKAsoft-TT software, in combination with the intuitive PU-548 programming unit, makes configuration easier. Numerous predefined functions and a standard configuration tailored to the application accelerate the process and thus ensure maximum convenience during parameterisation.
The T38 is available as a version for compact integration on a DIN rail and as a head-mounted version. Different case variants and a clip-on display offer a modular concept for different applications.
WIKA's new True Drift Detection enables optimised process monitoring. Erroneous and drifting sensor signals are detected before they endanger process reliability. In this way, operators can easily ensure continuous reliability.
With its approvals, the T38 can be used in hazardous areas. In addition, the instrument was developed in accordance with IEC 61508 and meets the requirements of SIL 2, and even SIL 3 when used as a redundant system. As a whole, the system ensures maximum safety and minimises the risk of failure.
Detailed information on the technical properties as well as the corresponding documentation such as data sheets can be found on the T38 product page.
Just send us a message. We'll be happy to help you on your detailed questions etc. about the T38.