T38

FLEXIBLE. SAFE. POWERFUL.

Challenging environments require reliable temperature transmitters. In hazardous areas or in critical applications that don't allow any leeway, the processes must be as safe as possible. Because all downtime must be avoided and efficient plant operation must be guaranteed. To meet these challenges, we have developed the new, and state-of-the-art, T38 temperature transmitter.


Challenges

SURPRISINGLY VERSATILE

A perfect temperature transmitter, in practice, must meet numerous requirements:

  • ensure constant temperatures for critical processes
  • ensure safe and reliable operation
  • cover different integration situations and system requirements
  • enable intelligent monitoring and predictive maintenance
  • keep installation and maintenance costs to a minimum

The good news: The T38 makes it possible.


DESIGNED FOR PEACE OF MIND

Reliability is everything when it comes to process monitoring. The T38 is at home, even in challenging industries and critical applications.

Chemical industry

Chemical industry

Petrochemical industry

Petrochemical industry

Oil and gas

Oil and gas

Pharmaceuticals and biotechnology

Pharmaceuticals and biotechnology


Benefits


Solutions

More integration options, less effort

Thanks to six sensor connection terminals, you have the maximum combination of input sensors that can be connected with just one transmitter. The connection is made in seconds thanks to the easily accessible terminals.

Parameterisation couldn't be simpler

The WIKAsoft-TT software, in combination with the intuitive PU-548 programming unit, makes configuration easier. Numerous predefined functions and a standard configuration tailored to the application accelerate the process and thus ensure maximum convenience during parameterisation.

Highly flexible for every application

The T38 is available as a version for compact integration on a DIN rail and as a head-mounted version. Different case variants and a clip-on display offer a modular concept for different applications.


Optimised monitoring for critical processes

WIKA's new True Drift Detection enables optimised process monitoring. Erroneous and drifting sensor signals are detected before they endanger process reliability. In this way, operators can easily ensure continuous reliability.

Safe - always and everywhere

With its approvals, the T38 can be used in hazardous areas. In addition, the instrument was developed in accordance with IEC 61508 and meets the requirements of SIL 2, and even SIL 3 when used as a redundant system. As a whole, the system ensures maximum safety and minimises the risk of failure.


Portfolio

Detailed information on the technical properties as well as the corresponding documentation such as data sheets can be found on the T38 product page.


Webinars


Contact

Further questions?

Just send us a message. We'll be happy to help you on your detailed questions etc. about the T38.